No image available
No image available
Your request is being processed.
Rosemount-IO Link Masters

Rosemount™ IO-Link Masters

Product Description

Rosemount IO-Link Masters enable data exchange between IO-Link capable transmitters or devices and an automation system. Choose between 4 port or 8 port configurations as well as EtherNet/IP or PROFINET interfaces. An IP69K ingress protection rating ensures data reliability even in the harshest food and beverage applications.

Specifications

Communication Protocol
IO-Link, EtherNet/IP, PROFINET
Number of Field Devices
4 or 8
Connection Type(s)
M12
Temperature Range
-13°F (-25°C) to 140°F (60°C)

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
:
$696.55
$812.87
$696.55
$812.87