No image available
No image available
Your request is being processed.
AVENTICS-P-2012

AVENTICS™ Series 2012 Directional Control Valves

Product Description

The AVENTICS Series 2012 solenoid air pilot-actuated valves offer plug-together flexibility in a modular design - eliminating the need for internal wiring. With their fieldbus electronics and I/O capability, the valves support electronic interface/bus protocols including DeviceNet, Allen-Bradley, Remote I/O, and Profibus DP. The Series 2012 is ideal for bottling, automotive, press room, and tire manufacturing applications.

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8; 1/4; 6 mm; 8 mm
Port Type
G ISO228/1-G BSPP; NPTF; Push-in
Function
4 way - 4/2; 4 way - 5/3; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center; 4 way - 5/3 - Pressure Center
Flow
From 1.0 Cv to 2.0 Cv
Standards / Regulations
CSA; IP65; UL
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas

Features

  • Modular, plug-together fieldbus electronics enable easy networking with industrial automation systems
  • Low-wattage, plug-in version with 2.5 watt power consumption available for DC applications
  • DC solenoids are polarity insensitive and include surge suppression
  • Interchangeable push-in fittings accommodate various tubing sizes
  • Designed to meet NEMA 4/IP65 requirements for challenging environments

Documents & Drawings