No image available
No image available
Your request is being processed.
AVENTICS-0820038102

AVENTICS™ 5/2-directional valve, Series WV02 0820038102

$130.25
QTY:

Product Description

WV02-5/2AS-024DC

Specifications

Activation
Electrically
Nominal flow Qn
500 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
2 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
with spring/air spring return
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block

Documents & Drawings