No image available
No image available
Your request is being processed.
AVENTICS-0820055052

AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055052

$119.42
QTY:

Product Description

HF03 - 5/2SR - 024DC

Specifications

Activation
Electrically
Nominal flow Qn
850 l/min
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-15% / +20%
Manual override
without detent
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
External
Certificates
UR (Underwriters Laboratories)
Pilot valve width
16 mm
Valve type
Spool valve, positive overlapping
Connection type
Plate connection
Blocking principle
Single base plate principle
Control pressure min.
2.5 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 850 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic base and end plates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection
  • Integrated fittings and all connections pointed in one direction

Documents & Drawings