No image available
No image available
Your request is being processed.
AVENTICS-0820058103

AVENTICS™ 5/2-directional valve, Series TC15 0820058103

$91.33
QTY:

Product Description

TC15-5/2XX-AR-230AC-I-FORM_C-SGL

Specifications

Activation
Electrically
Actuating control
Single Solenoid
Manual override
without detent
Pilot
Internal
Nominal flow Qn
1500 l/min
Compressed air connection output
G 1/4
Min. working pressure
2.5 bar
Max. working pressure
10 bar
Operational↩voltage
230 V AC
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Connector standard
ISO 15217
Protection class with connection
IP65
Sealing principle
15 mm, Soft seal
Duty cycle
100 %
Typ. switch-on time
21 ms
Typ. switch-off time
22 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.235 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings