No image available
No image available
Your request is being processed.
AVENTICS-0820060261

AVENTICS™ 5/2-directional valve, Series TC08 0820060261

$95.30
QTY:

Product Description

TC08-5/2XX-AS-024DC-E-M8X1_4P-SGL

Specifications

Activation
Electrically
Nominal flow Qn
800 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
M8
Electrical connection number of poles
4-pin
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
External
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
with spring/air spring return
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings