No image available
No image available
Your request is being processed.
AVENTICS-0820060771

AVENTICS™ 5/2-directional valve, Series TC08 0820060771

$116.63
QTY:

Product Description

TC08-5/2XX-DO-024DC-E-FORM_C-VTS

Specifications

Activation
Electrically
Nominal flow Qn
800 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
External
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Plate connection, Pipe connection
Blocking principle
Plate principle
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings