No image available
No image available
Your request is being processed.
AVENTICS-0820061021

AVENTICS™ 5/3-directional valve, Series TC08 0820061021

$136.94
QTY:

Product Description

TC08-5/3PC-DO-024DC-I-FORM_C-SGL

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/3
Version
Pressurized Center
Compressed air connection output
G 1/8
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings