No image available
No image available
Your request is being processed.
AVENTICS-0820238104

AVENTICS™ 5/2-directional valve, Series CD02-AL 0820238104

$79.74
QTY:

Product Description

CD02-5/2XX-DO

Specifications

Activation
Pneumatically
Nominal flow Qn
450 l/min
Compressed air connection output
VDMA 02 base plate
Connection type
Plate connection
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Standards
ISO 15407-1
Valve type
Spool valve, positive overlapping
Version
18 mm
Pilot
External
Can be assembled into blocks
Can be assembled into blocks
Blocking principle
Base plate principle, multiple
Control pressure min.
1.5 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection
VDMA 02 base plate
Compressed air connection input
VDMA 02 base plate

Features

  • Standardized valve system with size of 18 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • A combination with Series CD01-PA possible

Documents & Drawings