No image available
No image available
Your request is being processed.
AVENTICS-0820258004

AVENTICS™ 5/2-directional valve, Series TC15 0820258004

$87.17
QTY:

Product Description

TC15-5/2XX-DD-E-SGL

Specifications

Activation
Pneumatically
Valve type
Spool valve, positive overlapping
Sealing principle
Soft seal
Connection type
Pipe connection
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Compressed air connection pilot input
M5
Nominal flow Qn
1500 l/min
Flow conductance b
0.33
Flow conductance C
6.8 l/(s*bar)
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Min. control pressure
2.5 bar
Max. control pressure
10 bar
Pilot
External
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Max. particle size
5 µm
Mounting on manifold strip
P-strip

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings