No image available
No image available
Your request is being processed.
AVENTICS-0821304005

AVENTICS™ Pneumatic counter 0821304005

$236.57
QTY:

Specifications

Mounting orientation
Any
Medium
Compressed air
Max. particle size
40 µm
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Display
6 digits
Logic function
Pneumatic/mechanic counter, adding
Return
Manually via a button, Pneumatic > 2 bar
Compressed air connection input
Ø 4
Working pressure min.
2 bar
Working pressure max
8 bar
Pulse duration counting
> 18 ms
Pulse duration return
> 180 ms
Pause duration counting
> 10 ms
Pause duration return
> 50 ms
Weight
0.073 kg

Documents & Drawings