No image available
No image available
Your request is being processed.
AVENTICS-0821406508

AVENTICS™ Mini slide, Series MSN 0821406508

$372.98
QTY:

Product Description

MSN-DA-010-0015

Specifications

Piston Ø
10 mm
Stroke
15 mm
Functional principle
Double-acting
Port
M5
Cushioning
elastic
Working pressure min.
1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Retracting piston force, theoretical
42 N
Extracting piston force, theoretical
49 N
Speed max.
0.8 m/s
Cushioning energy
0.05 J
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
with integrated ball rail guide
with integrated ball rail guide
Weight
0.131 kg
Housing material
Aluminum
Material piston rod
Stainless Steel
Seal material
Polyurethane
Material ball rail table
Aluminum
Material guide rail
Steel

Features

  • Compact narrow design
  • Precise load capacity
  • Unlimited mounting options

Documents & Drawings