No image available
No image available
Your request is being processed.
AVENTICS-0822010566

AVENTICS™ Short-stroke cylinder, Series KHZ 0822010566

$145.42
QTY:

Product Description

KHZ-DA-050-0040-O

Specifications

Piston Ø
50 mm
Stroke
40 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
1110 N
Extracting piston force
1237 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
0.6 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M8
Impact energy
0.32 J
Weight 0 mm stroke
0.388 kg
Weight +10 mm stroke
0.074 kg
Medium
Compressed air
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³

Features

  • Ø 8 mm ... 100 mm
  • Stroke max. 100 mm
  • For applications with a short and narrow installation space
  • Non-rotating piston rod via front plate

Documents & Drawings