No image available
No image available
Your request is being processed.
AVENTICS-0822010891

AVENTICS™ Short-stroke cylinder, Series KHZ 0822010891

$420.58
QTY:

Product Description

KHZ-DA-100-0010-M-NR

Specifications

Piston Ø
100 mm
Stroke
10 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
non-rotating
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
4639 N
Extracting piston force
4948 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
0.6 bar
Working pressure max
10 bar
Ports
G 1/4
Impact energy
0.5 J
Weight 0 mm stroke
2.38 kg
Weight +10 mm stroke
0.242 kg
Medium
Compressed air
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Features

  • Ø 8 mm ... 100 mm
  • Stroke max. 100 mm
  • For applications with a short and narrow installation space
  • Non-rotating piston rod via front plate

Documents & Drawings