No image available
No image available
Your request is being processed.
AVENTICS-0822061429

AVENTICS™ Guide cylinders, Series GPC-E 0822061429

$426.02
QTY:

Product Description

GPC-DA-016-0150-E-SB

Specifications

Piston Ø
16 mm
Piston rod Ø
8 mm
Stroke
150 mm
Functional principle
Double-acting
Bearing type
Plain bearing
Magnetic piston
with magnetic piston
Cushioning
hydraulic
Cushioning
non-adjustable
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
65 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Easy2Combine
capable with connection kit
Port
M5
Retracting piston force
95 N
Extracting piston force
127 N
Speed max.
0.5 m/s
Impact energy
0.11 J
Medium
Compressed air
Max. particle size
50 µm
Pressure for determining piston forces
6,3 bar
Weight
1.55 kg
Housing material
Aluminum

Features

  • Two guide rods with high side load capacity and high precision
  • Anti-twist protection for more safety
  • Stroke adjustment possible (GPC-E and GPC-ST)
  • Compact design
  • Cost-effective solution
  • Direct combinations with Easy-2-Combine possible

Documents & Drawings