No image available
No image available
Your request is being processed.
AVENTICS-0822065002

AVENTICS™ Guide cylinders, Series GPC-BV 0822065002

$456.03
QTY:

Product Description

GPC-DA-040-0075-BV-SB

Specifications

Piston Ø
40 mm
Piston rod Ø
12 mm
Stroke
75 mm
Functional principle
Double-acting
Bearing type
Plain bearing
Magnetic piston
with magnetic piston
Cushioning
elastic
Working pressure min.
1 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Port
G 1/8
Retracting piston force
720 N
Extracting piston force
792 N
Speed max.
0.6 m/s
Impact energy
0.52 J
Medium
Compressed air
Max. particle size
50 µm
Pressure for determining piston forces
6,3 bar
Weight
2.6 kg
Housing material
Aluminum
Seal material
Polyurethane
Material front plate
Steel

Features

  • Two guide rods with high side load capacity and high precision
  • Anti-twist protection for more safety
  • Stroke adjustment possible (GPC-E and GPC-ST)
  • Compact design
  • Cost-effective solution
  • Direct combinations with Easy-2-Combine possible

Documents & Drawings