No image available
No image available
Your request is being processed.
AVENTICS-0822206401

AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822206401

$995.53
QTY:

Product Description

TRB-DA-125-0025-0121131100000000000000-B

Specifications

Standards
ISO 15552
Piston Ø
125 mm
Stroke
25 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, Heat resistant
Piston rod
single
Scraper
Heat-resistant scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
7220 N
Extracting piston force
7725 N
Min. ambient temperature
-10 °C
Max. ambient temperature
150 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 1/2
Piston rod thread
M27x2
Cushioning length
22 mm
Cushioning energy
140 J
Weight 0 mm stroke
6.92 kg
Weight +10 mm stroke
0.21 kg
Stroke max.
2750 mm
Medium
Compressed air
Min. medium temperature
-10 °C

Features

  • Available in piston diameters from 32 mm to 125 mm
  • Advanced pneumatic cushioning
  • Additional elastic cushioning
  • Wide range of scraper modules available
  • With the modular system you can change the scraper on the cylinder at any time and considerably decrease service intervals
  • Wide range of variants and accessories available in the configurator

Documents & Drawings