No image available
No image available
Your request is being processed.
AVENTICS-0822244402

AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822244402

$444.56
QTY:

Product Description

TRB-DA-080-0080-0121131100000000000000-B

Specifications

Standards
ISO 15552
Piston Ø
80 mm
Stroke
80 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, Heat resistant
Piston rod
single
Scraper
Heat-resistant scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
2855 N
Extracting piston force
3165 N
Min. ambient temperature
-10 °C
Max. ambient temperature
150 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 3/8
Piston rod thread
M20x1,5
Cushioning length
19.5 mm
Cushioning energy
54 J
Weight 0 mm stroke
2.12 kg
Weight +10 mm stroke
0.06 kg
Stroke max.
2800 mm
Medium
Compressed air
Min. medium temperature
-10 °C

Features

  • Available in piston diameters from 32 mm to 125 mm
  • Advanced pneumatic cushioning
  • Additional elastic cushioning
  • Wide range of scraper modules available
  • With the modular system you can change the scraper on the cylinder at any time and considerably decrease service intervals
  • Wide range of variants and accessories available in the configurator

Documents & Drawings