No image available
No image available
Your request is being processed.
AVENTICS-0822340504

AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822340504

$248.91
QTY:

Product Description

TRB-DA-032-0100-0122311100000000000000-B

Specifications

Standards
ISO 15552
Piston Ø
32 mm
Stroke
100 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, ATEX optional
Piston rod
through
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
435 N
Extracting piston force
435 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Cushioning length
16.5 mm
Cushioning energy
4.8 J
Weight 0 mm stroke
0.52 kg
Weight +10 mm stroke
0.033 kg
Stroke max.
1500 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Available in piston diameters from 32 mm to 125 mm
  • Advanced pneumatic cushioning
  • Additional elastic cushioning
  • Wide range of scraper modules available
  • With the modular system you can change the scraper on the cylinder at any time and considerably decrease service intervals
  • Wide range of variants and accessories available in the configurator

Documents & Drawings