No image available
No image available
Your request is being processed.
AVENTICS-0822342009

AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822342009

$279.05
QTY:

Product Description

TRB-DA-050-0320-0122111100000000000000-B

Specifications

Standards
ISO 15552
Piston Ø
50 mm
Stroke
320 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, ATEX optional
Certificates
ATEX optional
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
1035 N
Extracting piston force
1235 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 1/4
Piston rod thread
M16x1,5
Cushioning length
17 mm
Cushioning energy
15 J
Weight 0 mm stroke
1.14 kg
Weight +10 mm stroke
0.036 kg
Stroke max.
2100 mm
Medium
Compressed air

Features

  • Available in piston diameters from 32 mm to 125 mm
  • Advanced pneumatic cushioning
  • Additional elastic cushioning
  • Wide range of scraper modules available
  • With the modular system you can change the scraper on the cylinder at any time and considerably decrease service intervals
  • Wide range of variants and accessories available in the configurator

Documents & Drawings