No image available
No image available
Your request is being processed.
AVENTICS-0822406372

AVENTICS™ Short-stroke cylinder, Series KHZ 0822406372

$151.41
QTY:

Product Description

KHZ-SA-063-0025-O

Specifications

Piston Ø
63 mm
Stroke
25 mm
Functional principle
Single-acting, retracted without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
48 N
Extracting piston force
1964 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M8
Weight
0.75 kg
Medium
Compressed air
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Piston rod
Stainless Steel

Features

  • Ø 8 mm ... 100 mm
  • Stroke max. 100 mm
  • For applications with a short and narrow installation space
  • Non-rotating piston rod via front plate

Documents & Drawings