No image available
No image available
Your request is being processed.
AVENTICS-0822498302

AVENTICS™ Compact cylinder, Series KPZ 0822498302

$411.49
QTY:

Product Description

KPZ-SA-100-0015-0031224110000000000040-B

Specifications

Standards
NFE 49004
Piston Ø
100 mm
Stroke
15 mm
Functional principle
Single-acting, extended without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
4948 N
Extracting piston force
215 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M20x1,5
Impact energy
1 J
Weight 0 mm stroke
2.38 kg
Weight +10 mm stroke
0.14 kg
Stroke max.
25 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • According to NFE 49-004
  • Ø 16 mm ... 100 mm
  • Max. stroke: 500 mm
  • With integrated sensor slot
  • Optional: through (hollow) piston rod, non-rotating (via piston rod or front plate), multi-position variant, heat resistant, ATEX

Documents & Drawings