No image available
No image available
Your request is being processed.
AVENTICS-0822934205

AVENTICS™ Rack-and-pinion gears, Series TRR 0822934205

$1,845.64
QTY:

Product Description

TRR-DA-080-0180

Specifications

Diameter
80 mm
Compressed air connection
G 3/8
Magnetic piston
with magnetic piston
Rotary compact module version
double piston with rack
Frame size
TRR-80
Axis diameter
30 mm
Theoretical torque at
6,3 bar
Rotation angle tolerance
0° / +4°
Direction of rotation
counterclockwise
Max. play (radial)
0.9 °
Theoretical torque
54 Nm
Cushioning
Pneumatically
Cushioning
adjustable
Cushioning angle
56 °
Stroke/10° angle of rotation
3.9 mm
angle of rotation min.
0 °
angle of rotation max.
180 °
Tolerance in 0° position not under pressure min.
-2 °
Tolerance in 0° position not under pressure max.
2 °
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • Torque 5 ... 111 Nm
  • Angle of rotation 90 ... 360°
  • double piston with rack
  • Adjustable pneumatic cushioning
  • Optionally with adjustable angle of rotation

Documents & Drawings