No image available
No image available
Your request is being processed.
AVENTICS-240-307

AVENTICS™ I/O modules, Series G3 240-307

$464.66
QTY:

Product Description

G3 HC 2AI / 2AO 0-10V M12

Specifications

I/O module version
analog inputs/outputs
Number of inputs
2
Number of outputs
2
Analog inputs
0 ... 10 V
Analog outputs
0 ... 10 V
Fieldbus design
A-design
Type
2AIAO8M12
Note
Socket, M12x1
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / +10%
Power consumption electronics
0.08 A
Max. current per channel
2 A
Power supply for actuators
24 V DC
Total current for actuators
4 A
Protection class
IP65
Total current of sensors max.
4 A
Diagnosis
Short circuit
Signal connection
M12x1
Signal connection
4-pin
Weight
0.264 kg
Housing material
polyethyleneterephthalate

Features

  • Innovative graphic display enables easy commissioning, visual status, and diagnostics
  • Highly flexible, distributable architecture scales up with your system's requirements
  • Fully customizable with up to 16 I/O modules per communication module (node); Digital I/O, Analog I/O, RTD, [Ex ia] Inputs, Sub-bus
  • Efficient Sub-bus distribution system allows the same modules to be used in either centralized or distributed applications; distribution of Inputs only, Outputs only, I/O only, Valves with Inputs, Valves with Outputs and Valves with I/O
  • IO-Link Class A Master with 8 ports supports multiple standard and IO-Link smart sensors and devices up to 50 total meters from G3 node
  • Auto recovery module (ARM) protects configuration data during critical failure while the Wireless ARM allows access to vital valve system diagnostics and health monitoring via WiFi connection
  • Power connector allows output power to be removed while inputs and communication are left active
  • Networks with DeviceNet, Ethernet IP, Profibus, Profinet, and Powerlink fieldbus protocols

Documents & Drawings