No image available
No image available
Your request is being processed.
AVENTICS-5727565302

AVENTICS™ 5/4-directional valve, Series 740 5727565302

$266.51
QTY:

Product Description

V740-5/4CC-DI08-NONE-07-BASIC

Specifications

Activation
Electrically
Nominal flow Qn
950 l/min
Switching principle
5/4
Compressed air connection output
Ø 10x1
Working pressure min.
3 bar
Working pressure max
10 bar
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft Seal
Pilot
Internal
ATEX
ATEX optional
Valve type
Diaphragm poppet valve
basic valve with electrical connector
Basic valve without coil
Connection type
Pipe connection
Blocking principle
Plate principle, Single base plate principle
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings