No image available
No image available
Your request is being processed.
AVENTICS-5791600210

AVENTICS™ 3/2-directional valve, Series 579 5791600210

$55.33
QTY:

Product Description

V579-3/2NC-DA08-012DC-04-RV2

Specifications

Activation
Electrically
Nominal flow Qn
850 l/min
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 8x1
Working pressure min.
2 bar
Working pressure max
8 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Stacking valve
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings