No image available
No image available
Your request is being processed.
AVENTICS-5794605680

AVENTICS™ 3/2-directional valve, Series 579 5794605680

$73.25
QTY:

Product Description

V579-3/2NC-DA08-230AC-04-EV4-LED

Specifications

Activation
Electrically
Nominal flow Qn
850 l/min
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 8x1
Working pressure min.
2 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance AC 50 Hz
-10% / +15%
Voltage tolerance AC 60 Hz
-10% / +15%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
single valve
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings