No image available
No image available
Your request is being processed.
AVENTICS-5794670210

AVENTICS™ 3/2-directional valve, Series 579 5794670210

$55.33
QTY:

Product Description

V579-3/2NC-DA08-012DC-04-EV4-EXT

Specifications

Activation
Electrically
Nominal flow Qn
850 l/min
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 8x1
Working pressure min.
0.5 bar
Working pressure max
8 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
External
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
single valve
Control pressure min.
2 bar
Control pressure max.
8 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings