No image available
No image available
Your request is being processed.
AVENTICS-R402000818

AVENTICS™ Double piston cylinder, Series TWC R402000818

$388.85
QTY:

Product Description

TWC-DA-020-0030-BV-SE

Specifications

Piston Ø
20 mm
Stroke
30 mm
Port
M5
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Medium
Compressed air
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
Cushioning
elastic
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Working pressure min.
1.5 bar
Working pressure max
7 bar
Retracting piston force
296 N
Extracting piston force
395 N
Speed max.
0.5 m/s
Max. retracted stroke setting
-5 mm
Cushioning energy max.
0.17 J
Weight 10 mm stroke
0.4 kg
Weight +10 mm stroke
0.036 kg
Cushioning
elastic
Max. play (radial)
0.6 °
Material, front cover
Steel

Features

  • Ø 10 mm ... 32 mm

Documents & Drawings