No image available
No image available
Your request is being processed.
AVENTICS-R402005787

AVENTICS™ Short-stroke cylinder, Series KHZ R402005787

$232.31
QTY:

Product Description

KHZ-DA-080-0025-O

Specifications

Piston Ø
80 mm
Stroke
25 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
2857 N
Extracting piston force
3167 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
0.6 bar
Working pressure max
10 bar
Ports
G 1/4
Piston rod thread
M10
Impact energy
0.38 J
Weight 0 mm stroke
1.22 kg
Weight +10 mm stroke
0.149 kg
Medium
Compressed air
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³

Features

  • Ø 8 mm ... 100 mm
  • Stroke max. 100 mm
  • For applications with a short and narrow installation space
  • Non-rotating piston rod via front plate

Documents & Drawings