No image available
No image available
Your request is being processed.
AVENTICS-R412005059

AVENTICS™ QR1-S-RSK standard series R412005059

$6.79
QTY:

Product Description

QR1-S-RSK-DA16

Specifications

Fitting type
Straight plug connector
Compressed air connection type
push-in fitting
Port G
Ø16
Compressed air connection type 2
push-in fitting
Port D
Ø16
Type
QR1-S-RSK
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
5 piece
Weight
0.0353 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings