No image available
No image available
Your request is being processed.
AVENTICS-R412005066

AVENTICS™ QR1-S-RSR standard series R412005066

$3.74
QTY:

Product Description

QR1-S-RSR-DA12-DA10

Specifications

Fitting type
Straight plug connector, reducing
Compressed air connection type
push-in fitting
Port G
Ø 12
Compressed air connection type 2
push-in fitting
Port D
Ø 10
Type
QR1-S-RSR
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0164 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings