No image available
No image available
Your request is being processed.
AVENTICS-R412005152

AVENTICS™ QR1-S-RW2 standard series R412005152

$10.55
QTY:

Product Description

QR1-S-RW2-G038-DA10

Specifications

Fitting type
Swivel banjo connection 2-fold
Compressed air connection type
External thread
Port G
G 3/8
Compressed air connection type 2
push-in fitting
Port D
Ø 10
Type
QR1-S-RW2
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
5 piece
Weight
0.091 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings