No image available
No image available
Your request is being processed.
AVENTICS-R412005261

AVENTICS™ QR1-S-RID standard series R412005261

$6.70
QTY:

Product Description

QR1-S-RID-G014-DA08

Specifications

Fitting type
Swivel banjo connection 2-fold, with internal thread
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
push-in fitting
Port D
Ø 8
Compressed air connection type 3
Internal thread
Compressed air connection 3
G 1/4
Type
QR1-S-RID
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0472 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings