No image available
No image available
Your request is being processed.
AVENTICS-R412005336

AVENTICS™ QR1-S-RY2 standard series R412005336

$5.11
QTY:

Product Description

QR1-S-RY2-DA12

Specifications

Fitting type
Y - Push-in fitting
Compressed air connection type
pin bushing
Port G
Ø 12
Compressed air connection type 2
push-in fitting
Port D
Ø 12
Type
QR1-S-RY2
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0308 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings