No image available
No image available
Your request is being processed.
AVENTICS-R412017980

AVENTICS™ Sensor mounting, Series CB1 R412017980

$35.31
QTY:

Product Description

CB1-ITS-250-320-SM6-SN1-SN2-SN6-ST6

Specifications

for sensor
ST6, SN2, SN6, SN1, SM6,
For series
C12P, ITS
Cylinders Ø min.
250 mm
Cylinders Ø max.
320 mm
Housing material
Aluminum
Weight
0.073 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings