No image available
No image available
Your request is being processed.
AVENTICS-R432038440

AVENTICS™ 5/4-directional valve, Series 740-UL R432038440

$163.18
QTY:

Product Description

V740-5/3OC-24VDC-CURUS

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/4
Version
Pressurized Center
Compressed air connection output
3/8″
Working pressure min.
1.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent, without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Certificates
UL (Underwriters Laboratories)
Valve type
Diaphragm poppet valve
Valve plug connector
Without valve plug connector
Throttle
with throttle
Connection type
Pipe connection
Blocking principle
Single base plate principle, Plate principle
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings