No image available
No image available
Your request is being processed.
AVENTICS-R480607963

AVENTICS™ Rodless cylinders, Series RTC-BV R480607963

$802.27
QTY:

Product Description

RTC-DA-040-0600-BV-IBM00S00NLP000P0P0

Specifications

Piston Ø
40 mm
Stroke
1524 mm
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Guide
integrated guide
Version rodless cylinder
Basic Version
Piston force
792 N
Pressure for determining piston forces
6,3 bar
Cushioning length
20 mm
Cushioning energy
10 J
Cushioning
Pneumatically
Cushioning
adjustable
Speed max.
5 m/s
Stroke max.
9900 mm
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Weight 0 mm stroke
2.09 kg
Weight +10 mm stroke
0.044 kg
Material cylinder tube
Aluminum

Features

  • Oval piston enables higher loads and torques, and highly compact designs
  • Comprehensive range with many variants and options enables configurations that are individually tailored to the application
  • One-piece slide and piston increase stability
  • Minimal leakage and a wide range of speeds thanks to a special internal sealing strip and grease

Documents & Drawings