No image available
No image available
Your request is being processed.
AVENTICS-R480627565

AVENTICS™ Tie rod cylinder ISO 15552, Series ITS R480627565

$5,519.85
QTY:

Product Description

ITS-DA-320-0200-1-2-1-3-9-000-00-000-BAS

Specifications

Standards
ISO 15552
Piston Ø
320 mm
Stroke
200 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, Heat resistant
Piston rod
single
Scraper
Heat-resistant scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
48704 N
Extracting piston force
50668 N
Min. ambient temperature
-10 °C
Max. ambient temperature
150 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 1
Piston rod thread
M48x2
Cushioning length
56 mm
Cushioning energy
190 J
Weight 0 mm stroke
46.89 kg
Weight +10 mm stroke
0.61 kg
Stroke max.
2500 mm
Medium
Compressed air
Min. medium temperature
-10 °C

Features

  • Up to five tons can be moved by a single Series ITS (ISO 15552) cylinder – across a large stroke range from only a few centimetres to 2700 mm
  • Allows the simple and cost-effective automation of extremely powerful applications
  • Available in piston diameters from 160 mm to 320 mm
  • The modular sealing system enables tailor-made solutions for specific applications that function efficiently and minimize maintenance efforts
  • Material-optimized design
  • Optimized cushioning concept - opportunity to use the elastic cushioning element or pneumatic cushioning
  • Analog distance measuring sensors available

Documents & Drawings