No image available
No image available
Your request is being processed.
AVENTICS-R480640161

AVENTICS™ Mini slide, Series MSC-MG-PM/PE R480640161

$768.22
QTY:

Product Description

MSC-DA-025-0080-MG-PM-PE-02-M-S-0-0-ACC

Specifications

Piston Ø
25 mm
Stroke
80 mm
Functional principle
Double-acting
Easy2Combine
capable
double piston
with double piston
Port
G 1/8
Cushioning
Pneumatically
Repetitive precision
0,3 mm
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Retracting piston force, theoretical
520 N
Extracting piston force, theoretical
421 N
Speed max.
0.8 m/s
Cushioning length
7 mm
Cushioning energy
1.6 J
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
with integrated ball rail guide
with integrated ball rail guide
Weight
3.29 kg
Housing material
Aluminum

Features

  • High torque and load absorption with maximum stability
  • Compact design
  • Easy-2-Combine Interface

Documents & Drawings