No image available
No image available
Your request is being processed.
AVENTICS-R481609468

AVENTICS™ Round cylinder, Series RPC R481609468

$144.60
QTY:

Product Description

RPC-SA-040-0025-15-1-2-BAS

Specifications

Standards
ISO 6431
Type
Version: ISO-type
Piston Ø
40 mm
Stroke
25 mm
Functional principle
Single-acting, retracted without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard
Pressure for determining piston forces
6,3 bar
Retracting piston force
675 N
Extracting piston force
730 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 1/4
Piston rod thread
M12x1,25
Spring force min.
50 N
Spring force max.
115 N
Impact energy
0.7 J
Weight 0 mm stroke
0.67 kg
Weight +10 mm stroke
0.024 kg
Stroke max.
50 mm

Features

  • Compact and space-saving design
  • Shorter than a cylinder according to ISO 15552
  • Short variant without bottom thread for even more compact requirements available
  • Corrosion-resistant materials: Tube and piston rod made of stainless steel and covers made of galvanized steel
  • Three different designs (standard, compact, mini) in piston diameters from 32 mm to 63 mm available in the online-configurator

Documents & Drawings