Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s) Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2 ATEX/IECEx Zone 2 PESO KOSHA
Power supply
100-230VAC 24VDC 12VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
1barg (15 psig) to unlimited
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive 4-20mA HART active/passive pulse/frequency/binary voltage
Input
Temperature 4-20mA active/passive binary voltage
Communication Protocol
Modbus RTU/TCP BACnet MSTP/IP Profibus PA Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications
Accuracy and repeatability - exceptional reliability and accuracy at high and low flows due to matched, calibrated and temperature compensated transducers, advanced signal processing capabilities and diagnostics.
Easy installation without process interruptions - an externally mounted system means no need for process interruptions or additional engineering costs.
Maintenance-free - no contact with flowing media results in a completely maintenance-free and durable metering solution to withstand even the harshest environments.
Operational safety - no leak paths, no fugitive emissions.