No image available
No image available
Your request is being processed.
Flexim-FLUXUS G80X SIL G Functional Safety

Flexim FLUXUS G80X SIL Functional Safety Flow Meter

Product Description

The Flexim FLUXUS G80X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G80X SIL non-invasive flow meter includes the entire measuring system -the measuring transmitters and transducers.

Specifications

Certifications/Approvals
FM Class I, Div. 1, ATEX, IECEx Zone 1 approval, IP66, aluminum or stainless steel housing variants - suitable for offshore
Measuring Quantities
volume flow rate, mass flow rate, flow velocity
Operating Temperature
Transmitter: 14 °F ... 140 °F
Certifications/Approvals
up to NEMA 4X (IP68)
Temperature Range
Pipe Wall: -40 °F to +210°F
Range
Flow Velocity Range: 0.03 ft/s ... >100 ft/s (dependent on pipe size)
Pipe Size
0.4 to 83 inches
Accuracy
1% ... 3% of reading ± 0.3 ft/s, depending on application, 0.5% of reading ± 0.03 ft/s, field calibrated
Repeatability
0,15% of reading ± 0.03 ft/s
Capacity
Data Logger: >100 000 values: all quantities, summed measurings and diagnostics
Communication Protocol
Modbus RTU
Power Supply
100 to 240 V AC / 50 to 60 Hz or 20 to 32 V DC

Features

  • Simple retrofitting during ongoing operation
    ideal for a subsequent increase in safety
    ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    transducers and measuring transmitters for the flow measurement of gases
  • Straightforward retesting
    easy functional tests in no time at all
    convincing self-diagnosis functions
  • Transparent evaluations
    publication of FMEDA report
    full information on certification procedures and scope

Documents & Drawings