No image available
No image available
Your request is being processed.
Flexim-PIOX R721 R Process Refractometer

Flexim PIOX R721 R Refractometer

Product Description

The Flexim PIOX R721 R is the chemical design variant of the process refractometer and offers as a fully stainless-steel design variant with all wetted materials made out of grade 316 Ti / 1.4571 steel. When dealing with highly corrosive media, such as hydrochloric, strong sulfuric or hydrofluoric acid, the PIOX R inline refractometer is also available as a special carbon reinforced PTFE design variant offering an unrivalled corrosion resistance, long term stability and reliability in such harsh environments. Being FM Class I Div. 2 / Class I Div. 1 certified and available with long and short sensor heads that can be integrated into the process via DIN / ANSI flange.”

Specifications

Display Variables
Refractive index , fluid temperature, concentration g/l, mass and vol.%, density and density at standard temperature, scale values for example °Brix and °API, additional quantities programmable
Measurement Range
nD: 1.3 ...1.7, °Brix: 0 ...100
Accuracy
nD: 0.0002 (corresponds to: 0.1 °Brix, 0.1 w%)
Repeatability
nD: 0.00002 (corresponds to: 0.01 °Brix, 0.01 w%)
Diagnostics
Signal amplitude
Sensor humidity
Sensor temperature
Process Temperature
- 20 °C ... (+ 130 °C) + 150 °C
Max. Operating Pressure
150 psi; on request 300 psi
(depending on process connections)
Process Wetted Material
Stainless steel 316Ti (1.4571)
PTFE carbon-fiber reinforced bulk material
Explosion Protection
Sensor: IP67, FM Class I Div. 1
Transmitter: IP65, FM Class I Div. 2

Features

  • High accuracy concentration measurment
  • No minimum flow require
  • Internal self diagnostic tools for predictive and low maintenance efforts
  • Patented measuring principal
  • Drift free measurement

Documents & Drawings