No image available
No image available
Your request is being processed.
KTM-K-figure 180 floating ball valve manual actuator

K-Ball Series 182 Floating Ball Valve with Manual Actuator

Product Description

The K-Ball Figure 182 is a three-piece floating ball valve complete with manual actuator, configurable as a handle or gear operator.

Features

K-Ball Series 182 Floating Ball Valve
  • Double shaft seal design
  • Heavy duty, three piece ball valve
  • ISO 5211 top mounting plate
  • Carbon steel or stainless steel bodies
  • Seat material options available
  • Fully enclosed bolting design
  • Full and reduced bore designs
  • Seat material options available.
  • Blow-out proof shaft and anti-static design
  • Tightness to EN 12266-1, Rate A and API 598
  • Firesafe configuration tested to API 607 7th Edition / ISO 10497:2010
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Specifications

K-Ball Series 182 Floating Ball Valve
Body Design
Three-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Butt weld, socket weld and threaded
Pressure Rating
ASME 300 / 600
Valve Size
DN 8 - 100 (NPS ¼ - 4)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Documents & Drawings

K-Ball Series 182 Floating Ball Valve
Emerson Manual Actuator