No image available
No image available
Your request is being processed.
Micro Motion-K-FT-H025F-1500

Micro Motion H-Series Hygienic Coriolis Meter Consisting of H025F Sensor and 1500 Transmitter

Specifications

Micro Motion H025F Hygienic Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, 15 Ra Finish
Mass flow accuracy (Liquid)
±0.15% of rate (standard)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.25% of rate (standard)±0.15% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.50% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm3 (±2.0 kg/m3) (standard)±0.001 g/cm3 (±1.0 kg/m3) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,015 psig (70 barg)
Meter approvals, calibrations, and certifications

•CSA
•IECEx
•ATEX
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

Micro Motion H025F Hygienic Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, 15 Ra Finish
  • Minimize variability in process control with superior sensitivity in a compact design
  • Ensure product consistency and quality with superior density measurement
  • Enable fast product change-over with self-draining design and superior temperature stability
  • Choose from options including highly polished 316L stainless steel with a surface finish up to 15 Ra
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize superior two-phase flow capabilities for batching, loading and entrained air applications from compact, hygienic SST transmitter housings
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Use in SIP, CIP and sanitary environments where 3-A and EHEDG compliance is required
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Micro Motion H025F Hygienic Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, 15 Ra Finish
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter