No image available
No image available
Your request is being processed.
Micro Motion-K-FT-T025F-1700

Micro Motion T-Series Straight Tube Coriolis Meter Consisting of T025F Sensor and 1700 Transmitter

Specifications

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Mass flow accuracy (Liquid)
±0.15% of rate
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.25% of rate
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.50% of rate
Mass flow repeatability (Gas)
±0.05% of rate
Density accuracy (Liquid)
±0.002 g/cm3 (±2.0 kg/m3)
Density repeatability (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•CSA
•ATEX
•ASME
•3-A
•USDA
•EHEDG
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Output variables
  • Mass flow
  • Volume flow
Local display
Standard user interface with 2-line LCD panel
  • Two optical switches for local operation
  • Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • Frequency output can be configured as a discrete output
HART
  • Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • SIS Certified
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2

Features

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Choose available titanium construction for compatibility with most fluids
  • Meet virtually any connectivity needs with a wide range of transmitter offerings
  • Use with hygienic applications with an improved 15 and 32 rA surface and EHEDG, certified, 3-A authorized and ASME BPE
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a design that is easy to clean in place (CIP) and steam in place (SIP)
  • Simplify installation with a highly robust design that doesn't need straight runs or flow conditioning
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Documents & Drawings

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Micro Motion 1700 Single Variable Field Mount Flow Transmitter