No image available
No image available
Your request is being processed.
Micro Motion-K-FT_HPC015M-2400

Micro Motion High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015M and 2400 Transmitter

Specifications

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Flow Rate
Up to 504 kg/hr (1110 lb/hr)
Liquid Mass Flow Acccuracy
Up to±0.1% of rate
Liquid Mass Flow Repeatability
Up to±0.05% of rate
Gas Mass Flow Accuracy
±0.5% of rate
Gas Mass Flow Repeatability
±0.25% of rate
Liquid Density Accuracy
up to ± 0.001 g/cc at standard conditions
Fluid temperature Range
-46 C to 200 C (-50 - 392 F)
Pressure Range
0-6991 psi (0-482 bar)
Micro Motion 2400S Compact, Integral-Mount Transmitter
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Standard user interface with 2-line LCD panel
Two clips for HART/Bell 202 connections (requires removing transmitter housing cover)
Two membrane pushbuttons for local operation (requires removing transmitter housing cover)
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85–265 VAC, 50/60 Hz, 4 watts typical, 7 watts maximum
18–100 VDC, 4 watts typical, 7 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals (analog output option)
Channel A:
One active 4–20 mA output
Not intrinsically safeChannel B (configurable), one of:
One active or passive frequency output
One active or passive discrete output
One active or passive discrete input
Input/output signals (PROFIBUS-DP option)
Digital 2-way PROFIBUS-DP signal
Input/output signals (DeviceNet option)
Digital 2-way DeviceNet signal (Now Obsolete)
HART
Bell 202 signal is superimposed on the primary milliamp output
HART communication is not available on PROFIBUS-DP and DeviceNet transmitter versions
Mounting options
Field mount, integral with sensor
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
Hazardous approvals
C1D2
Zone 2

Features

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
  • Realize superior performance in high-pressure applications
  • Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
  • Get the best real-world Coriolis performance at operating pressures up to 6991 psi (0-482 bar)
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • Dramatically reduce operating expenses for chemical injection and hydrogen dispensers.
Micro Motion 2400S Compact, Integral-Mount Transmitter
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Employ the best two-phase flow capability for batching, loading and entrained gas applications
  • Eliminate the need to remove the transmitter cover with optical buttons on the display
  • Rely on Class 1, Div. 2 (Zone 2 ) hazardous area approval (sensor and transmitter )

Documents & Drawings

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Micro Motion 2400S Compact, Integral-Mount Transmitter