No image available
No image available
Your request is being processed.
O-Zgedney-P-obsb-1g-weatherproof

Weatherproof Boxes, Covers, Lampholders and Lighting Fixtures

Product Description

Appleton™ and O-Z/Gedney™ one- and two-- gang metallic weatherproof outlet boxes, extension and covers are designed for branch circuit wiring in wet, damp or dry locations. They may be used as a junction box or a device box for switches, receptacles, GFCIs, etc. The continuous, seamless diecast construction prevents entry of dirt, dust and moisture. A polyester powder coating provides weatherproof durability. Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry.

Features

  • Rugged continuous and seamless diecast construction prevents entry of dirt, dust and moisture. Polyester powder coating is applied for uniform cosmetic coating and weatherproof durability
  • Mounting can be achieved with mounting lugs (provided) or by using the integral mounting knockouts. Smooth, accurately tapped hubs prevent wire abrasion. Closure plugs (2), mounting lugs (2) and green ground screw provided with each box
  • Clear UL marking and volumetric marking cast into each box and extension ring facilitate electrical inspection
  • Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry
  • Lockable covers and covers with integral devices are offered
  • Mounting hardware and gasket provided with each cover
  • Locking swivel knuckle on lampholders permits positive lamp positioning and accurate directional aiming
  • Lampholders are supplied with all hardware including locknuts, porcelain sockets and internal gaskets for reliability and weather protection
  • Photocells and lampholders are supplied with long leads (4"" from the end of the knuckle) to facilitate wiring
  • Lighting fixtures are factory assembled and fully gasketed to ensure fast and easy installation
  • Complete installation instructions are provided with each item
  • In-Use covers include patented inserts and comply with NEC requirements

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
Diecast aluminum boxes, extensions, covers, and closure plugs. Polycarbonate or diecast aluminum in-use covers. Stamped aluminum lugs. Closed cell foam cover gaskets, fiber lampholder gaskets. Plated steel cover screws

Documents & Drawings