No image available
No image available
Your request is being processed.
Rosemount-K-0085 Pipe Clamp Sensor and 848T Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 848T Temperature Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 848T Temperature Transmitter
Input
Eight independently configurable inputs, including 2- and 3- wire RTDs, thermocouples, mV, 2- and 3- wire ohm, and 4-20 mA signals
Output Signal
FOUNDATION™ Fieldbus protocol
Housing
Aluminum, or stainless steel junction box
Diagnostics
Measurement validation
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 848T Temperature Transmitter
  • Transmitter accepts up to eight temperature measurements per device for reduced process control costs
  • Measurements can be taken in close proximity to each other for simplified installation and reduced wiring
  • Receives independently configurable RTD, thermocouple, ohm and milliamp inputs for high density applications
  • Integrates existing analog instrumentation into FOUNDATION™ Fieldbus environment for added digital functionality
  • Bus-powered transmitter further reduces the amount of required wiring to install the device
  • Measurement validation diagnostic detects data abnormalities and on-scale failures to avoid shutdowns
  • Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 848T Temperature Transmitter